(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø25 TWS series illuminated selector switch
[Features]
· The ø25 series for the HeavyType, focused on stability and environmental resistance.
· SS connectors used for finger protection.
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).
Part Number |
---|
ASLS21611DNG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Representative Standard | Dimension depth (mm) | Specifications | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,612.00 ฿ 1,381.48 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | CE / UL / TUV / CCC / CSA | 105 | Circuit number not specified | 90 | Green | AC100/110 | 2 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | Ø25.5 |
---|---|---|---|---|---|
Illumination | LED | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP54 | Dimension vertical(mm) | 41.4 | Dimension width(mm) | 34 |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Contact | Silver |
How can we improve?
How can we improve?