1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 TWS Series Illuminated Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25 TWS Series Illuminated Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø25 TWS series illuminated selector switch

[Features]
· The ø25 series for the HeavyType, focused on stability and environmental resistance.
· SS connectors used for finger protection.
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).

 
Part Number
ASLS332620DNPW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Representative Standard Dimension depth
(mm)
Specifications Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)
Number of Contacts

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2a3[Return] Both returnCE / UL / TUV / CCC / CSA105Circuit number not specified45Pure WhiteAC200/2202

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole Ø25.5
Illumination LED With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Dimension vertical(mm) 41.4 Dimension width(mm) 34
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Contact Silver