1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Selector Push Button Switch ASBD2/ASBD2L Type (ASBD211N-A03B)

PUSH-BUTTON SWITCH

ø30 Series Selector Push Button Switch ASBD2/ASBD2L Type (ASBD211N-A03B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP65 anti-spray protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

 
Part Number
ASBD211N-A03B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Dimension depth
(mm)
Illumination color/button color Number of Contacts

฿ 1,388.34

฿ 1,189.95

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 1a1b78Black2

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ30.5
Illumination NA With key NA Notch number 2
Terminal shape Screw terminal Protection function (environmentally resistant) IP65 Representative Standard CE / UL / CCC / CSA
Dimension vertical(mm) 40 Dimension width(mm) 40 Specifications Made of zinc die casting
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Operating part shape Ring Type
Contact Silver Notch angle(°C) 90 Lock removing method NA
Special notes Reference to the catalog is required (for the types of operation methods)

Please check the type/dimensions/specifications of the part ASBD211N-A03B in the ø30 Series Selector Push Button Switch ASBD2/ASBD2L Type series.

Products with similar specification

Part Number
ASBD211N-A03G
ASBD211N-A03R
ASBD211N-A03Y
ASBD211N-G03B
ASBD211N-G03G
ASBD211N-G03R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Dimension depth
(mm)
Illumination color/button color Number of Contacts

฿ 1,388.00

1 Piece(s) Quote 1a1b78Green2

฿ 100.00

1 Piece(s) Quote 1a1b78Red2

฿ 100.00

1 Piece(s) Quote 1a1b78Yellow2

฿ 100.00

1 Piece(s) Quote 1a1b78Black2

฿ 100.00

1 Piece(s) Quote 1a1b78Green2

฿ 1,388.00

1 Piece(s) Quote 1a1b78Red2