(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· IP65 anti-spray protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.
Part Number |
---|
ASD2K11N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) | Key removal position | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,230.00 ฿ 1,054.23 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 69.5 | Silver | 90 | Fully remove | 2 |
Loading...
Type | Keylock switch | Shape | Circular Type. | Mounting Hole | φ30.5 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP54 | Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 40 |
Dimension width(mm) | 40 | Specifications | Made of zinc die casting | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 10 | Lock removing method | NA |
Please check the type/dimensions/specifications of the part ASD2K11N in the ø30 Series Selector Switch, ASD Type, Key-Control Type series.
Part Number |
---|
ASD22K10N |
ASD22K11N |
ASD22K20N |
ASD2K11NB |
ASD2K11NC |
ASD2K20N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) | Key removal position | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,050.00 | 1 Piece(s) | Quote | 1a | 2 | [Return] Left Return | 69.5 | Silver | 90 | Right removed (left not removed) | 1 | ||
฿ 100.00 | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 69.5 | Silver | 90 | Right removed (left not removed) | 2 | ||
฿ 100.00 | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 69.5 | Silver | 90 | Right removed (left not removed) | 2 | ||
฿ 1,230.00 | 1 Piece(s) | Same day | 1a1b | 2 | Stop each position | 69.5 | Silver | 90 | Left Absent (Right Not Absent) | 2 | ||
฿ 1,230.00 | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 69.5 | Silver | 90 | Right removed (left not removed) | 2 | ||
฿ 1,230.00 | 1 Piece(s) | 98 Day(s) | 2a | 2 | Stop each position | 69.5 | Silver | 90 | Fully remove | 2 |
How can we improve?
How can we improve?