1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Selector Switch, ASD Type, Key-Control Type (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 Series Selector Switch, ASD Type, Key-Control Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP65 anti-spray protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

 
Part Number
ASD33K04N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Contact Notch angle
(°C)
Key removal position Number of Contacts

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Both return92.5Silver45Remove middle (left/right not removed)4

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ30.5
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Specifications Made of zinc die casting Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10 Lock removing method NA