(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The ø30 series of illuminated selector switches (ASLD type) with BA9S bracket
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 91 | Silver | 90 | Amber | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 91 | Silver | 90 | Green | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 91 | Silver | 90 | Red | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 91 | Silver | 90 | Blue | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 91 | Silver | 90 | Yellow | AC/DC24 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 91 | Silver | 90 | Amber | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 91 | Silver | 90 | Green | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 91 | Silver | 90 | Red | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 91 | Silver | 90 | Blue | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 91 | Silver | 90 | Yellow | AC/DC24 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 114 | Silver | 90 | Amber | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 114 | Silver | 90 | Green | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 114 | Silver | 90 | Red | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 114 | Silver | 90 | Blue | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 114 | Silver | 90 | Yellow | AC/DC24 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 125.5 | Silver | 90 | Amber | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 125.5 | Silver | 90 | Green | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 125.5 | Silver | 90 | Red | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 125.5 | Silver | 90 | Blue | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | [Return] Left Return | 125.5 | Silver | 90 | Yellow | AC200/220 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 125.5 | Silver | 90 | Amber | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 125.5 | Silver | 90 | Green | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 125.5 | Silver | 90 | Red | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 125.5 | Silver | 90 | Blue | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | [Return] Left Return | 125.5 | Silver | 90 | Yellow | AC200/220 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 148.5 | Silver | 90 | Amber | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 148.5 | Silver | 90 | Green | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 148.5 | Silver | 90 | Red | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 148.5 | Silver | 90 | Blue | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | [Return] Left Return | 148.5 | Silver | 90 | Yellow | AC200/220 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Amber | AC200/220 | 2 | - | ||
฿ 2,093.00 ฿ 1,477.66 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Green | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Red | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Blue | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 125.5 | Silver | 90 | Yellow | AC200/220 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Amber | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Green | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Red | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Blue | AC200/220 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 2 | Stop each position | 125.5 | Silver | 90 | Yellow | AC200/220 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Amber | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Green | AC200/220 | 4 | - | ||
฿ 1,337.00 ฿ 1,145.68 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Red | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Blue | AC200/220 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 2 | Stop each position | 148.5 | Silver | 90 | Yellow | AC200/220 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Amber | AC/DC6 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1a1b | 2 | Stop each position | 91 | Silver | 90 | Red | AC/DC6 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 125.5 | Silver | 45 | Amber | AC100/110 | 2 | - | ||
฿ 1,273.00 ฿ 1,091.47 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 125.5 | Silver | 45 | Green | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 125.5 | Silver | 45 | Red | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 125.5 | Silver | 45 | Blue | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 125.5 | Silver | 45 | Yellow | AC100/110 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 148.5 | Silver | 45 | Amber | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 148.5 | Silver | 45 | Green | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 148.5 | Silver | 45 | Red | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 148.5 | Silver | 45 | Blue | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 148.5 | Silver | 45 | Yellow | AC100/110 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 125.5 | Silver | 45 | Amber | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 125.5 | Silver | 45 | Green | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 125.5 | Silver | 45 | Red | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 125.5 | Silver | 45 | Blue | AC100/110 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 125.5 | Silver | 45 | Yellow | AC100/110 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 148.5 | Silver | 45 | Amber | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 148.5 | Silver | 45 | Green | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 148.5 | Silver | 45 | Red | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 148.5 | Silver | 45 | Blue | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 148.5 | Silver | 45 | Yellow | AC100/110 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 4a | 3 | [Return] Right return | 148.5 | Silver | 45 | Amber | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 4a | 3 | [Return] Right return | 148.5 | Silver | 45 | Green | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 4a | 3 | [Return] Right return | 148.5 | Silver | 45 | Red | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 4a | 3 | [Return] Right return | 148.5 | Silver | 45 | Blue | AC100/110 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 4a | 3 | [Return] Right return | 148.5 | Silver | 45 | Yellow | AC100/110 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 91 | Silver | 45 | Amber | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 91 | Silver | 45 | Green | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 91 | Silver | 45 | Red | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 91 | Silver | 45 | Blue | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | [Return] Right return | 91 | Silver | 45 | Yellow | AC/DC24 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 114 | Silver | 45 | Amber | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 114 | Silver | 45 | Green | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 114 | Silver | 45 | Red | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 114 | Silver | 45 | Blue | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 4b | 3 | [Return] Right return | 114 | Silver | 45 | Yellow | AC/DC24 | 4 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 91 | Silver | 45 | Amber | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 91 | Silver | 45 | Green | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 91 | Silver | 45 | Red | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 91 | Silver | 45 | Blue | AC/DC24 | 2 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a | 3 | [Return] Right return | 91 | Silver | 45 | Yellow | AC/DC24 | 2 | The yellow color illuminating LED unit has a built-in pure white LED. | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 114 | Silver | 45 | Amber | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 114 | Silver | 45 | Green | AC/DC24 | 4 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2a2b | 3 | [Return] Right return | 114 | Silver | 45 | Red | AC/DC24 | 4 | - |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ30.5 |
---|---|---|---|---|---|
Illumination | LED | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP54 | Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 40 |
Dimension width(mm) | 40 | Specifications | Made of zinc die casting | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 10 | Lock removing method | NA |
How can we improve?
How can we improve?