1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Illuminated Selector Switch, ASLD, Bracket BA9S (Part Number)

ø30 Series Illuminated Selector Switch, ASLD, Bracket BA9S
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ø30 series of illuminated selector switches (ASLD type) with BA9S bracket

 
Part Number
ASLD311604DNY
ASLD321604DNY
ASLD331604DNY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Contact Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)
Number of Contacts Special notes

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Right return148.5Silver45YellowAC100/1104The yellow color illuminating LED unit has a built-in pure white LED.

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Left Return148.5Silver45YellowAC100/1104The yellow color illuminating LED unit has a built-in pure white LED.

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 4b3[Return] Both return148.5Silver45YellowAC100/1104The yellow color illuminating LED unit has a built-in pure white LED.

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ30.5
Illumination LED With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Specifications Made of zinc die casting Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10 Lock removing method NA