(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A push/pull-turn cam switch with auxiliary contacts.
[Features]
· AC/UC cam switches with interlock mechanisms added that also allow for push/pull contacts (auxiliary contacts that operate when the handle is pushed or pulled).
· Full line of types: push-turn with manual return, push-turn with auto-return, pull-turn with manual return, pull-turn with auto-return.
Part Number |
---|
UCQ-134-L2-P1B-C1005 |
UCQ-134-L3-P1B-C1005 |
UCQ-134-L123-P1B-C1005 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Mounting Hole | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension depth (mm) | Specifications | Notch angle (°C) | Features | Number of Contacts | Contact block stages = N (level) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Rectangular shape | Ø10 | 3 | Stop each position | [Available] IP40 | 129.5 | Pull-rotate manual-return type | 45 | Circuit number: C1005 | 2 | 1 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Rectangular shape | Ø10 | 3 | Stop each position | [Available] IP40 | 129.5 | Pull-rotate manual-return type | 45 | Circuit number: C1005 | 2 | 1 | - | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Rectangular shape | Ø10 | 3 | Stop each position | [Available] IP40 | 129.5 | Pull-rotate manual-return type | 45 | Circuit number: C1005 | 2 | 1 | - |
Loading...
Type | Selector | Illumination | NA | With key | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Dimension vertical(mm) | 49 | Dimension width(mm) | 49 |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Operating part shape | P handle |
Contact | Silver | Special notes | Reference to the catalog is required (push-pull position/circuit number) |
How can we improve?
How can we improve?