1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 AC/UC Series, Cam Switch with Interlock (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 AC/UC Series, Cam Switch with Interlock
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A push/pull-turn cam switch with auxiliary contacts.

[Features]
· AC/UC cam switches with interlock mechanisms added that also allow for push/pull contacts (auxiliary contacts that operate when the handle is pushed or pulled).
· Full line of types: push-turn with manual return, push-turn with auto-return, pull-turn with manual return, pull-turn with auto-return.

Part Number
ACP-134-L2-P1B-C1005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Notch number Suspend/Return Protection function (environmentally resistant) Dimension depth
(mm)
Specifications Notch angle
(°C)
Features Number of Contacts Contact block stages = N
(level)
Note

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Round] Circular Type.φ30.53Stop each position[Available] IP65129.5Push-rotate auto-return type45Circuit number: C100521-

Loading...

  1. 1

Basic Information

Type Selector Illumination NA With key NA
Terminal shape Screw terminal Dimension vertical(mm) 49 Dimension width(mm) 49
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Operating part shape P handle
Contact Silver Special notes Reference to the catalog is required (push-pull position/circuit number)