(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
71 standard circuits. 4 different handle types.
[Features]
· A full set of 71 standard circuits.
· Combine your contact block levels with 6 types of cams to create any type of contact construction.
· Select any handle you like from the 4 types available.
Part Number |
---|
UC-329-F1B-C3001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Mounting Hole | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Notch angle (°C) | Features | Number of Contacts | Contact block stages = N (level) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Rectangular shape | Ø10 | 2 | Stop each position | [Available] IP40 | 60 | 60 | 121 | Each position stop type | F handle | 90 | Circuit number: C3001 | 6 | 3 |
Loading...
Type | Selector | Illumination | NA | With key | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 |
Contact | Silver | Special notes | Reference to catalog required (circuit number) |
How can we improve?
How can we improve?