1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø/UC Series, Cam Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø/UC Series, Cam Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

71 standard circuits. 4 different handle types.

[Features]
· A full set of 71 standard circuits.
· Combine your contact block levels with 6 types of cams to create any type of contact construction.
· Select any handle you like from the 4 types available.

Part Number
UC-124-Y1B-C1017
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Features Number of Contacts Contact block stages = N
(level)

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote Rectangular shapeØ102Stop each position[Available] IP40606077Each position stop typeY handle45Circuit number: C101721

Loading...

  1. 1

Basic Information

Type Selector Illumination NA With key NA
Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Silver Special notes Reference to catalog required (circuit number)