1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Zinc Die Cast Series Pilot Light (APD111DNG)

SIGNAL TOWER BUZZER PILOT LAMP

ø30 Zinc Die Cast Series Pilot Light (APD111DNG)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An IP65 jet-proof protective structure (IEC60529).
· The main models are UL and CSA certified, and conform to EN standards.

[ø30 control unit renewal information]

・ This series will be gradually renewed from January 2017. Please check the manufacturer's website for details, to (link)

・ The product images, specification information, and catalog PDFs on this product page are the information before the renewal. Please check the manufacturer HP for the latest information

・ The product images and specification information on this product page will be updated sequentially after January 2017

Part Number
APD111DNG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)

฿ 652.00

฿ 558.57

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote Green[Other] AC/DC12V

Loading...

  1. 1

Basic Information

Mounting Hole Size φ30.5 Shape Circular. Protection function (environmentally resistant) IP65
Light Source LED Representative Standard CE / UL / CCC / CSA Dimension vertical(mm) 40
Dimension width(mm) 40 Dimension depth(mm) 85.9 Specifications Jet proof type/Oil proof type
Terminal shape Screw terminal Lock removing method NA Lamp socket BA9S