1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UP Series Small Single Board-Compatible Type LED Display Light

UP Series Small Single Board-Compatible Type LED Display Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single board compatible small display lights.
· Can be used on the same board as the IDEC/ H6 / L6 / LW series units.
· Features five lighting colors.
· Red (R), green (G), yellow (Y), amber (A), and milky white (W).
· A cost effective product.

UP Series, LED Type Compact Indicator Light One Board Supported Type: Related ImagesUP Series, LED Type Compact Indicator Light One Board Supported Type: Related Images

Part Number
UP1P-19VAPN10
UP1P-19VWPN10
UP1P-19VYPN10
UP8-89VWPN10
UP9P-99VAPN10
UP9P-99VGPN10SALE
UP9P-99VRPN10
UP9P-99VWPN10
UP9P-99VYPN10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø10] φ 10.1[Other] Amber[Available] IP6513.813.8

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø10] φ 10.1[White] Milk White[Available] IP6513.813.8

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø10] φ 10.1Yellow[Available] IP6513.813.8

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Ø8] φ 8.1[White] Milk White[Available] IP4011.510

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] φ 9.1[Other] Amber[Available] IP6512.712.7

฿ 260.00

฿ 222.87

SIGNAL TOWER BUZZER PILOT LAMP 10 Piece(s) Quote [Other] φ 9.1Green[Available] IP6512.712.7

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] φ 9.1Red.[Available] IP6512.712.7

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] φ 9.1[White] Milk White[Available] IP6512.712.7

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] φ 9.1Yellow[Available] IP6512.712.7

Loading...

  1. 1
 

Basic Information

Shape Circular. Light Source LED Dimension depth(mm) 49.2
Specifications Hood type