(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Control unit name plate.
Part Number |
---|
LW9Z-P1BPN05 |
LW9Z-P2BPN05 |
LW9Z-P12BPN05 |
LW9Z-P12WPN05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Color | Outer Diameter (mm) | Thickness (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|
฿ 16.67 ฿ 14.29 | OPTION/ACCESSORIES | 5 Piece(s) | Quote | For Oval Units (Lens), For Round Protruding Type Pilot Lights (Lens) | Black | φ19.9 | 1.1 | Please use black color nameplate when the black color buttons are used. | ||
฿ 16.67 ฿ 14.29 | OPTION/ACCESSORIES | 5 Piece(s) | Quote | For Flat Square Units (Lens), For Protruding Type Square Pilot Lights (Lens) | Black | □19.9 | 0.85 | Please use black color nameplate when the black color buttons are used. | ||
฿ 16.67 ฿ 14.29 | OPTION/ACCESSORIES | 5 Piece(s) | Quote | For Circular Protruding Type Units (Lens) | Black | φ19.8 | 4.4 | Please use black color nameplate when the black color buttons are used. | ||
฿ 16.67 ฿ 14.29 | OPTION/ACCESSORIES | 5 Piece(s) | Quote | For Circular Protruding Type Units (Lens) | Milk White | φ19.8 | 4.4 | - |
Loading...
Apply | Flash silhouette switch LW series/φ22 LW series | Material (Main Body) | Acrylic Resin |
---|
How can we improve?
How can we improve?