1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BPS Series Terminal Block

BPS Series Terminal Block
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 57.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra compact terminal block for printed circuit boards.

[Features]
· Allows the combination of the desired number of blocks.
· Equipped with an easy-to-use mark sheet.

Part Number
BPS102SALE
BPS106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 57.00

฿ 48.57

TERMINAL ACCESSORIES 1 Piece(s) Quote 2

฿ 100.00

TERMINAL ACCESSORIES 1 Piece(s) Quote 6

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 16
Type Terminal Block Pitch Between Terminals(mm) 5 Cover (accessory) NA
Nameplate (included) Available Passage Fail Main Body Color Light Gray