(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A terminal block which can be configured into the desired number of poles by combining three and four pole types. Various terminal shapes and orientations are available.
[Features]
· Allows the combination of the desired number of blocks.
· Available in three terminal orientations.
· Available in three types of terminal shape.
· Can also be mounted to metal panels.
· Equipped with an easy-to-use mark sheet.
· General purpose crimp terminals can be used. Easy to connect.
· Ideal for NC equipment and electrical equipment/devices, including various types of power supply boxes, etc.
Wiring Method | Screw | Mounting Method | PCB | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M3.5 | Number of input/outputs | 1 to 1 | Type | Terminal Block |
Features | Screw Terminal Shape: With Lead Retaining Plate | Pitch Between Terminals(mm) | 10 | Cover (accessory) | NA |
Nameplate (included) | Available | Passage | Fail | Main Body Color | Light Gray |
Note | Be sure to check the terminal direction when selecting the model (refer to the catalog). |
How can we improve?
How can we improve?