1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BNH Block Type Terminal Block

OPTION/ACCESSORIES

BNH Block Type Terminal Block
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A touch down structure that can greatly reduce the amount of time required for wiring.
· A block type which can be used by combining to the required amount.
· Terminal cover and mark sheet also available.

Part Number
BNH15LE-IS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 180.00

฿ 108.11

OPTION/ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Screw Size M3.5 Number of input/outputs 1 to 1
Rated current (JIS)(A) 21 Type Terminal Block Specifications Touch down type
Cover (accessory) Available Nameplate (included) Available Passage Fail
Main Body Color Bright blue Terminal Cover Removable type

Please check the type/dimensions/specifications of the part BNH15LE-IS in the BNH Block Type Terminal Block series.