RF1V Force-Guided Relay

Brand :
IDEC

Caution

    Product Description

    Compact force-guided relay that meets international standards. Achieves a quick response time of under 8 ms

    [Features]
    · Force-guided contact construction (EN50205 type ATÜV certified).
    · Contact construction can be selected to match circuitry.
    · 4-contact type (2a2b, 3a1b), 6-contact type (4a2b, 5a1b, 3a3b).
    · Built-in LED operation display type also available.
    · Achieves a quick response time of under 8 ms.
    · High shock resistance with malfunction shock over 200 m/s2.
    · Finger protection design socket for DIN rails and pocket for circuit boards also available.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RF1V Force-Guided Relay | IDEC | MISUMI Thailand