1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
BX1/BX3 Series I/O Terminal (Part Number)

TERMINAL INTERFACE TERMINAL

BX1/BX3 Series I/O Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Makes the conversion of connectors and terminal blocks easy. Helps reduce the amount of wiring required for various types of control panel.

[Features]
· Touch down structure types and self-up type terminal blocks are available.
· The terminals are laid out in an easy-to-understand way that matches the layout of the connector pins.
· A type that can be mounted both directly and to DIN rails.
· Two types of connector layout are available; horizontal and vertical types.
· The name plate can be easily attached and removed. Features easy-to-see text on both the front and back surfaces.
· Also compatible with 32-point input/output programmable controllers.
· Two types of terminal pitch are available; 7.62 mm (M3 screw) type and 8.5 mm (M3.5 screw) type.

 
Part Number
BX1D-T36R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminal Block Screw Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment Supported equipment manufacturer Dimension width
(mm)
Type Specifications Terminal shape Tightening Torque
(N▪m)
Conforming Wire
(mm2)
Note

฿ 3,770.00

฿ 2,661.24

TERMINAL INTERFACE TERMINAL 1 Piece(s) Quote M3367.62-Mitsubishi Electric / Omron171BX1D typeSupports PLC, Input / Output TypeTouch down structure type0.6 to 1.00.75 to 1.25Number of input/outputs: 32

Loading...

  1. 1

Basic Information

Connector MIL Connector Mounting Method DIN rail/Direct attachment Dimension vertical(mm) 64.3
Dimension depth(mm) 52.5