(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Makes the conversion of connectors and terminal blocks easy. Helps reduce the amount of wiring required for various types of control panel.
[Features]
· Touch down structure types and self-up type terminal blocks are available.
· The terminals are laid out in an easy-to-understand way that matches the layout of the connector pins.
· A type that can be mounted both directly and to DIN rails.
· Two types of connector layout are available; horizontal and vertical types.
· The name plate can be easily attached and removed. Features easy-to-see text on both the front and back surfaces.
· Also compatible with 32-point input/output programmable controllers.
· Two types of terminal pitch are available; 7.62 mm (M3 screw) type and 8.5 mm (M3.5 screw) type.
Part Number |
---|
BX1D-T40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal Block Screw | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment | Supported equipment manufacturer | Dimension width (mm) | Type | Specifications | Terminal shape | Tightening Torque (N▪m) | Conforming Wire (mm2) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,445.00 ฿ 2,067.34 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Same day | M3 | 40 | 7.62 | - | Mitsubishi Electric / Omron | 185 | BX1D type | Input / Output Type | Touch down structure type | 0.6 to 1.0 | 0.75 to 1.25 | - |
Loading...
Connector | MIL Connector | Mounting Method | DIN rail/Direct attachment | Dimension vertical(mm) | 64.3 |
---|---|---|---|---|---|
Dimension depth(mm) | 52.5 |
Please check the type/dimensions/specifications of the part BX1D-T40A in the BX1/BX3 Series I/O Terminal series.
Part Number |
---|
BX1D-S50A |
BX1D-T20A |
BX1D-T36R |
BX1D-T50A |
BX1F-T26A |
BX1F-T40A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Terminal Block Screw | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment | Supported equipment manufacturer | Dimension width (mm) | Type | Specifications | Terminal shape | Tightening Torque (N▪m) | Conforming Wire (mm2) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,770.00 | 1 Piece(s) | Same day | M3 | 50 | 7.62 | - | - | 223 | BX1D type | Input / Output Type | Self-up type | 0.6 to 1.0 | 0.75 to 1.25 | - | ||
฿ 2,021.67 | 1 Piece(s) | Same day | M3 | 20 | 7.62 | - | - | 113 | BX1D type | Input / Output Type | Touch down structure type | 0.6 to 1.0 | 0.75 to 1.25 | - | ||
฿ 3,770.00 | 1 Piece(s) | Quote | M3 | 36 | 7.62 | - | Omron / Mitsubishi Electric | 171 | BX1D type | Supports PLC, Input / Output Type | Touch down structure type | 0.6 to 1.0 | 0.75 to 1.25 | Number of input/outputs: 32 | ||
฿ 4,101.67 | 1 Piece(s) | Same day | M3 | 50 | 7.62 | - | - | 223 | BX1D type | Input / Output Type | Touch down structure type | 0.6 to 1.0 | 0.75 to 1.25 | - | ||
฿ 100.00 | 1 Piece(s) | Quote | M3.5 | 26 | 8.5 | - | - | 147 | BX1F type | Input / Output Type | Touch down structure type | 1.0–1.3 | 0.75 to 2 | - | ||
฿ 3,878.34 | 1 Piece(s) | Same day | M3.5 | 40 | 8.5 | - | Omron / Mitsubishi Electric | 203 | BX1F type | Input / Output Type | Touch down structure type | 1.0–1.3 | 0.75 to 2 | - |
How can we improve?
How can we improve?