1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BX1/BX3 Series I/O Terminal (Part Number)

TERMINAL INTERFACE TERMINAL

BX1/BX3 Series I/O Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Makes the conversion of connectors and terminal blocks easy. Helps reduce the amount of wiring required for various types of control panel.

[Features]
· Touch down structure types and self-up type terminal blocks are available.
· The terminals are laid out in an easy-to-understand way that matches the layout of the connector pins.
· A type that can be mounted both directly and to DIN rails.
· Two types of connector layout are available; horizontal and vertical types.
· The name plate can be easily attached and removed. Features easy-to-see text on both the front and back surfaces.
· Also compatible with 32-point input/output programmable controllers.
· Two types of terminal pitch are available; 7.62 mm (M3 screw) type and 8.5 mm (M3.5 screw) type.

 
Part Number
BX1D-T20A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminal Block Screw Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment Supported equipment manufacturer Dimension width
(mm)
Type Specifications Terminal shape Tightening Torque
(N▪m)
Conforming Wire
(mm2)
Note

฿ 2,021.67

฿ 1,213.20

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day M3207.62--113BX1D typeInput / Output TypeTouch down structure type0.6 to 1.00.75 to 1.25-

Loading...

  1. 1

Basic Information

Connector MIL Connector Mounting Method DIN rail/Direct attachment Dimension vertical(mm) 64.3
Dimension depth(mm) 52.5

Please check the type/dimensions/specifications of the part BX1D-T20A in the BX1/BX3 Series I/O Terminal series.

Products with similar specification

Part Number
BX1D-S26A
BX1D-S34A
BX1D-S50A
BX1D-T36R
BX1D-T40A
BX1D-T50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTerminal Block Screw Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment Supported equipment manufacturer Dimension width
(mm)
Type Specifications Terminal shape Tightening Torque
(N▪m)
Conforming Wire
(mm2)
Note

฿ 2,308.34

1 Piece(s) Same day M3267.62--132BX1D typeInput / Output TypeSelf-up type0.6 to 1.00.75 to 1.25-

฿ 2,670.00

1 Piece(s) Same day M3347.62--162BX1D typeInput / Output TypeSelf-up type0.6 to 1.00.75 to 1.25-

฿ 3,770.00

1 Piece(s) Same day M3507.62--223BX1D typeInput / Output TypeSelf-up type0.6 to 1.00.75 to 1.25-

฿ 3,770.00

1 Piece(s) Quote M3367.62-Omron / Mitsubishi Electric171BX1D typeSupports PLC, Input / Output TypeTouch down structure type0.6 to 1.00.75 to 1.25Number of input/outputs: 32

฿ 3,445.00

1 Piece(s) Same day M3407.62-Omron / Mitsubishi Electric185BX1D typeInput / Output TypeTouch down structure type0.6 to 1.00.75 to 1.25-

฿ 4,101.67

1 Piece(s) Same day M3507.62--223BX1D typeInput / Output TypeTouch down structure type0.6 to 1.00.75 to 1.25-