(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
15W, 25W, 50W, 75W, 100W international standard certified power supply
[Features]
· AC free input.
· Five types of output capacitance, 5 V, 12V, 24V output voltage, with a total of 14 different types.
· EMC standard, EN55022 Class B compatible.
· Two kinds of mounting brackets are available.
· Direct mounting, DIN rail mounting available.
Output voltage: DC24V
Item | Model number | |||||
---|---|---|---|---|---|---|
[15 W] PS3X-B24 | [25 W] PS3X-C24 | [50 W] PS3X-D24 | ||||
Input conditions | Rated input voltage | 100 to 240 V AC | ||||
(Voltage range) (*1) | 85 to 264 V AC / 120 to 375 V DC shared | 88 to 264 V AC / 125 to 375 V DC shared | ||||
Frequency | 47 to 63 Hz | |||||
Input current | 0.5 A or less | 0.65 A or less | 1.3 A or less | |||
Inrush current (Ta = -25°C, when ACV cold start) | When 115 V AC | 40 A or less | 30 A or less | 30 A or less | ||
When 230 V AC | 60 A or less | 50 A or less | 50 A or less | |||
Leakage current | 0.5 mA or less | 1.5 mA or less | 1.5 mA or less | |||
Efficiency (TYP.) (When 230 V AC input rated output) | 5 V | 77% | 77% | - | ||
12 V | 81% | 81% | 81% | |||
24 V | 82% | 84% | 84% | |||
Output condition | Rated voltage / current | 5 V・3 A | 5 V・5 A | - | ||
12 V・1.3 A | 12 V・2.1 A | 12 V・4.2 A | ||||
24 V・0.63 A | 24 V・1.1 A | 24 V・2.2 A | ||||
Voltage adjustment range | ±10% | |||||
Output hold time (At rated output) | 13 ms typ. (AC100V) 60 ms or more (AC230V) | 10 ms typ. (AC100V) 60 ms or more (AC230V) | 23 ms typ. (AC100V) 60 ms or more (AC230V) | |||
Startup time | 1000 ms or less (When 230 V AC input, rated output) | |||||
Startup time | 50 ms or less (When 230 V AC input, rated output) | 30 ms or less (When 230 V AC input, rated output) | 30 ms or less (When 230 V AC input, rated output) | |||
Rated voltage accuracy | Input variation | 0.5% max. | ||||
Load variation | 5 V: ±2% or less, 12 V, 24 V: ±1% or less | |||||
Temperature variation | 0.04% / °C or less (-20 to +50°C) | 0.04% / °C or less (-10 to +45°C) | ||||
Ripple voltage (Including noise) | -20 to -10°C | 5 V: 200 mV or less 12 V, 24 V: 200 mV or less | 5 V: 140 mV or less 12 V: 240 mV or less 24 V: 300 mV or less | - | ||
-10 to 0°C | 5 V: 160 mV or less 12 V, 24 V: 200 mV or less | 5 V: 140 mV or less 12 V: 240 mV or less 24 V: 300 mV or less | 12 V: 240 mV or less 24 V: 300 mV or less | |||
0 to +50°C (PS3X-D24 is 0 to 45°C) | 5 V: 100 mV or less 12 V, 24 V: 150 mV or less | 5 V: 70 mV or less 12 V: 120 mV or less 24 V: 150 mV or less | 12 V: 120 mV or less 24 V: 150 mV or less | |||
Additional functions | Overcurrent protection | Works at 105% or more (Automatic return) (*2) | ||||
Overvoltage protection | Voltage limit at 115% or more (The limited voltage continues to be output) | Intermittent or output shutdown at 115% or more (*3) | ||||
Operation indication | Available (Green LED) | |||||
Withstand voltage | Between input and output terminals | 3,000 V AC, 1 minute | ||||
Between input terminal and ground terminal | 2,000 V AC, 1 minute | |||||
Between output terminal and ground terminal | 500 V AC, 1 minute | |||||
Insulation Resistance | 100 MΩ or more, 500 V DC mega (25°C, 70% RH) (Between input and output terminals, between input terminal and ground terminal) | |||||
Operating ambient temperature | -20 to +70°C (However, refer to the output derating, not to freeze) | -10 to +70°C (However, refer to the output derating, not to freeze) | ||||
Ambient operating humidity | 20 to 85% RH (However, no condensation) | |||||
Storage ambient temperature | -40 to +85°C (However, no condensation) | |||||
Storage ambient humidity | 10 to 95% RH (However, no condensation) | |||||
Vibration resistance | 10 to 55 Hz, 2G constant, 3 directions, 2 hours each | |||||
Impact resistance | 200 m/s2, 6 directions, 1 time each | |||||
EMC | EMI | EN55022 Class B | ||||
EMS | EN55024 | |||||
Safety standard | IEC / EN60950-1 UL60950-1 CSA C 22.2 No.60950-1 | |||||
External dimensions | 50.8H × 28 W × 62D | 50.8H × 28.5 W × 79D | 82H × 35 W × 99D | |||
Weight (Approx.) | 130 g | 180 g | 340 g | |||
Terminal screw | M3 | M3.5 |
*1) See "Output current-input voltage characteristics" below. Not subject to safety standard certification. When using DC input, be sure to connect a DC input fuse to the input terminal.
*2) Please note that internal elements may be damaged if overloaded for more than 30 seconds.
*3) If output shutdown, wait for 1 minute or more after turning off the AC input, and then turn on the input again.
Part Number |
---|
PS3X-B24AFC |
PS3X-C24AFC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Rated output current (single only) (A) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,622.00 ฿ 1,850.61 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | 15 | 0.63 | 28 | 76 | ||
฿ 3,080.00 ฿ 2,174.17 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | 25 | 1.1 | 28.5 | 91.9 |
Loading...
Shape | With Cover | Single/multi | Single | Input Voltage | VAC 100–240 |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Input/output terminal shape | Screw | Representative Standard | CE / UL / CUL / TUV / CSA |
Dimension height(mm) | 50.8 | Specifications | Terminal block side-facing type |
How can we improve?
How can we improve?