(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IP65 / aluminum die cast multi-row box with water jet proof. A wide range of combinations can be configured.
[Features]
· Wide variety of installation units in many combinations, and additional offer of standard products that meet predetermined specifications for a variety of wire insertion ports or installation units (such as contact configuration, voltage, color, nameplates).
· A wide range of combinations can be configured.
· Free to choose the installation unit that best fits the user's target application from the wide variety of ⌀30 Series control units available. An extremely large range of combinations may be configured.
- Variant featuring a buffed finish is also available.
Part Number |
---|
AGA481Y |
AGA580KSY |
AGA580SY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) | Special notes | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,688.00 ฿ 7,544.66 | CONTROL CONSOLE | 1 Piece(s) | Quote | 210 | 355 | 100 | For 4-point/Wall-hanging type | 8 pcs. | φ30.5 | 50 | NA | - | ||
฿ 100.00 | CONTROL CONSOLE | 1 Piece(s) | Quote | 290 | 1520 | 150 | 5 point/free-standing | NA | NA | NA | Shade included | Does not include free-standing stand dimensions / width / depth (φ230) | ||
฿ 100.00 | CONTROL CONSOLE | 1 Piece(s) | Quote | 210 | 1520 | 100 | 5 point/free-standing | NA | NA | NA | NA | Does not include free-standing stand dimensions / width / depth (φ230) |
Loading...
Material | Aluminum Die Casting | Protection function (environmentally resistant) | IP65 | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Not Specified | Color | 5Y7/1 semi-gloss | Specifications | Designated mounting unit |
How can we improve?
How can we improve?