(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IP65 / stainless steel box with water jet proof. Exceptional corrosion and weather resistance.
[Features]
- Wide variety of installation units in many combinations, and additional offer of standard products that meet predetermined specifications for a variety of wire insertion ports or installation units (such as contact configuration, voltage, color, nameplates).
- A wide range of combinations can be configured.
- Free to choose the installation unit that best fits the user's target application from the wide variety of ⌀30 Series control units available. An extremely large range of combinations may be configured.
- Variant featuring a buffed finish is also available.
Part Number |
---|
AGS210M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) | Features | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) | Specifications | Special notes | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Unit details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,465.00 ฿ 3,279.55 | CONTROL CONSOLE | 1 Piece(s) | Same day | 115 | 170 | 107.5 | IP65 | For 1 to 2 points/wall mounted shape | NA | NA | NA | Specified mounting unit (coating specification) | 1-Row Type | NA | - | - | - | - | - | - | - | - |
Loading...
Material | Stainless Steel | Intermediate plate | Without Circuit Board | Installation | Not Specified |
---|---|---|---|---|---|
Color | 5Y7/1 semi-gloss |
Please check the type/dimensions/specifications of the part AGS210M in the AGS Series Control Box series.
Part Number |
---|
AGS1106M |
AGS1107M |
AGS1111M |
AGS210M-BUFF |
AGS2110M |
AGS211M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) | Features | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) | Specifications | Special notes | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Unit details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,381.67 | 1 Piece(s) | Same day | 115 | 170 | 107.5 | IP65 | For 1-point/Wall-hanging type | 1 pc. | φ30.5 | NA | Standard Product | 1-Row Type | SS | - | - | Arrow shape | 3 notches | 1a1b | HAND-OFF-AUTO | Selector Switch | - | ||
฿ 6,890.00 | 1 Piece(s) | Same day | 115 | 170 | 107.5 | IP54 | For 1-point/Wall-hanging type | 1 pc. | φ30.5 | NA | Standard Product | 1-Row Type | SS | - | - | Key Operation Type | 2 notches | 1a1b | OFF-ON | Selector Switch | - | ||
฿ 6,976.67 | 1 Piece(s) | Same day | 115 | 170 | 107.5 | IP65 | For 1-point/Wall-hanging type | 1 pc. | φ30.5 | NA | Standard Product | 1-Row Type | PB | - | - | For emergency stop | - | 1a1b | EMERGENCY STOP | Push Button Switch | - | ||
฿ 8,243.34 | 1 Piece(s) | Same day | 115 | 170 | 107.5 | IP65 | For 1 to 2 points/wall mounted shape | NA | NA | NA | Designated mounting unit (buff specification) | 1-Row Type | NA | - | - | - | - | - | - | - | - | ||
฿ 8,186.67 | 1 Piece(s) | Same day | 115 | 170 | 107.5 | IP54 | For 2-point/Wall-hanging type | 2 pcs. | φ30.5 | 50 | Standard Product | 1-Row Type | PL/SS | AC220 | - | Round / key-operated | 2 notches | 1a1b | OFF-ON | Pilot light / selector switch | - | ||
฿ 5,465.00 | 1 Piece(s) | 98 Day(s) | 115 | 170 | 107.5 | IP65 | For 1 to 2 points/wall mounted shape | 1 pc. | φ30.5 | NA | Specified mounting unit (coating specification) | 1-Row Type | Must be specified | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?