1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LB Series Flush Silhouette Switch Pilot Light (LB8P-1T04G)

SIGNAL TOWER BUZZER PILOT LAMP

LB Series Flush Silhouette Switch Pilot Light (LB8P-1T04G)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Short body separated type that projects only 2 mm from the panel surface and with a panel depth of 34.9 mm, optimal for single board mounting.

[Features]
· Up to 3C contacts for push-button switch, selector switch and selector switch with key.
· The selector switch with key uses a wave key type that is difficult to copy.
· 7 types of key number variants are available.
· 2 types of bezel colors available: black and metallic.
· Clear and bright illumination surface, LED illumination.
· Uses gold-clad, cross bar contacts and high capacity silver contacts.
· Water-jet-proof type protective structure, IP65 (IEC60529) UL, CSA, TÜV, CCC application filed.

Product specifications

Standard use conditionOperating Ambient Temperature: -25 to +60°C (No freezing)
The LED illumination is -25 to +55°C
Storage ambient temperature: -30 to +80°C (No freezing)
Operating Ambient Humidity: 45 to 85%RH (no condensation)
Contact resistance50 mΩ or less (Initial value)
Insulation resistance100 MΩ or more (500 V DC, insulation resistance tester)
Withstand voltageswitch partBetween the live part and the ground: 2,000 V AC for 1 minute
Between terminals of different poles: 2,000 V AC for 1 minute
Between terminals of the same poles: 1,000 V AC for 1 minute
Illuminated partBetween the live part and the ground: 2,000 V AC for 1 minute
Vibration resistanceMalfunction5 to 55 Hz, one-sided amplitude 0.5 mm
Durability5 to 55 Hz, one-sided amplitude 0.5 mm
Impact
resistance
Malfunction100 m/s^2
Durability1,000 m/s^2
Protective structureIP65 (IEC 60529)
Terminal shapeSolder tab terminal No. 110
PCB terminal
Weight (approx.)16 g (LB8P-1T04 type)

Drawing

LB series, flash silhouette switch, indicator light, drawing
Part Number
LB8P-1T04G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Color Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Shape Terminal shape Lock removing method Bezel color

฿ 431.67

฿ 259.13

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day -ElongatedGreen-----Flat TypeSolder tab terminal--

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) AC/DC24V Protection function (environmentally resistant) IP65 Light Source LED

Please check the type/dimensions/specifications of the part LB8P-1T04G in the LB Series Flush Silhouette Switch Pilot Light series.

Products with similar specification

Part Number
LB6MP-1T04W
LB8P-1T04R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Size Shape Color Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Shape Terminal shape Lock removing method Bezel color

฿ 663.34

1 Piece(s) Same day [Other] φ 18.2[Round] Circular.[White] Milk WhiteCE222236.9Short body type, separatedFlat TypeCombined-use solder/tab terminalAvailableMetal

฿ 431.67

1 Piece(s) 98 Day(s) [Square Hole] 18.2×24.2Elongated[Red] RedUL / TUV / CSA222836.9-Flat typeSolder tab terminal-Black