1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 MW Series Control Unit

ø22 MW Series Control Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resilient construction resistant to water and dust. A small control unit suited for specialized vehicles and other harsh environments.

[Features]
· Shuts out breakdown-causing sand and dust.
· Accurate controls under high operation load.
· Uses #187 tab soldered terminals.
· Many types of push button switches, selector switches, and unique-screw terminal sockets available.
· IP66 protective construction (IEC60529).

 
Part Number
MW1B-A11B
MW1B-A11GSALE
MW1B-A11RSALE
MW1B-A11SSALE
MW1B-A11W
MW1B-A11YSALE
MW1B-A12BSALE
MW1B-A12GSALE
MW1B-A12RSALE
MW1B-A12SSALE
MW1B-A12W
MW1B-A12YSALE
MW1B-A31BSALE
MW1B-A31G
MW1B-A31RSALE
MW1B-A31Y
MW1B-A32BSALE
MW1B-A32GSALE
MW1B-A32RSALE
MW1B-A32YSALE
MW1B-M11BSALE
MW1B-M11GSALE
MW1B-M11RSALE
MW1B-M11SSALE
MW1B-M11WSALE
MW1B-M11YSALE
MW1B-M12BSALE
MW1B-M12GSALE
MW1B-M12RSALE
MW1B-M12SSALE
MW1B-M12WSALE
MW1B-M12YSALE
MW1B-M31BSALE
MW1B-M31GSALE
MW1B-M31RSALE
MW1B-M31YSALE
MW1B-M32BSALE
MW1B-M32GSALE
MW1B-M32RSALE
MW1B-M32YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush button operation Button color Contact Configuration Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateBlack1c59.43232Flat Type

฿ 1,230.00

฿ 1,054.23

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-1c59.43232Flat Type

฿ 1,230.00

฿ 1,054.23

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-1c59.43232Flat Type

฿ 1,230.00

฿ 1,054.23

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateBlue1c59.43232Flat Type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-1c59.43232Flat Type

฿ 1,230.00

฿ 1,054.23

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateYellow1c59.43232Flat Type

฿ 1,447.00

฿ 1,239.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateBlack2c59.43232Flat Type

฿ 1,447.00

฿ 1,239.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-2c59.43232Flat Type

฿ 1,447.00

฿ 1,239.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-2c59.43232Flat Type

฿ 1,447.00

฿ 1,239.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateBlue2c59.43232Flat Type

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-2c59.43232Flat Type

฿ 1,447.00

฿ 1,239.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateYellow2c59.43232Flat Type

฿ 1,352.00

฿ 1,158.53

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateBlack1c67.43636Large

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-1c67.43636Large

฿ 1,352.00

฿ 1,158.53

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-1c67.43636Large

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateYellow1c67.43636Large

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateBlack2c67.43636Large

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-2c67.43636Large

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Alternate-2c67.43636Large

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote AlternateYellow2c67.43636Large

฿ 1,071.67

฿ 643.11

PUSH-BUTTON SWITCH 1 Piece(s) Same day MomentaryBlack1c59.43232Flat Type

฿ 1,071.67

฿ 643.11

PUSH-BUTTON SWITCH 1 Piece(s) Same day Momentary-1c59.43232Flat Type

฿ 1,071.67

฿ 643.11

PUSH-BUTTON SWITCH 1 Piece(s) Same day Momentary-1c59.43232Flat Type

฿ 1,072.00

฿ 918.60

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryBlue1c59.43232Flat Type

฿ 1,071.67

฿ 643.11

PUSH-BUTTON SWITCH 1 Piece(s) Same day Momentary-1c59.43232Flat Type

฿ 1,072.00

฿ 918.60

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryYellow1c59.43232Flat Type

฿ 1,295.00

฿ 1,109.94

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryBlack2c59.43232Flat Type

฿ 1,295.00

฿ 1,109.94

PUSH-BUTTON SWITCH 1 Piece(s) Quote Momentary-2c59.43232Flat Type

฿ 1,295.00

฿ 1,109.94

PUSH-BUTTON SWITCH 1 Piece(s) Quote Momentary-2c59.43232Flat Type

฿ 1,295.00

฿ 1,109.94

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryBlue2c59.43232Flat Type

฿ 1,295.00

฿ 1,109.94

PUSH-BUTTON SWITCH 1 Piece(s) Quote Momentary-2c59.43232Flat Type

฿ 1,295.00

฿ 1,109.94

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryYellow2c59.43232Flat Type

฿ 1,193.34

฿ 716.12

PUSH-BUTTON SWITCH 1 Piece(s) Same day MomentaryBlack1c67.43636Large

฿ 1,193.34

฿ 716.12

PUSH-BUTTON SWITCH 1 Piece(s) Same day Momentary-1c67.43636Large

฿ 1,193.34

฿ 716.12

PUSH-BUTTON SWITCH 1 Piece(s) Same day Momentary-1c67.43636Large

฿ 1,193.34

฿ 716.12

PUSH-BUTTON SWITCH 1 Piece(s) Same day MomentaryYellow1c67.43636Large

฿ 1,418.00

฿ 1,215.65

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryBlack2c67.43636Large

฿ 1,418.34

฿ 851.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day Momentary-2c67.43636Large

฿ 1,418.00

฿ 1,215.65

PUSH-BUTTON SWITCH 1 Piece(s) Quote Momentary-2c67.43636Large

฿ 1,418.00

฿ 1,215.65

PUSH-BUTTON SWITCH 1 Piece(s) Quote MomentaryYellow2c67.43636Large

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Shape Round Terminal shape Solder terminal/tab terminal
Guard included NA Protection function (environmentally resistant) IP66 Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Lock removing method NA