(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resilient construction resistant to water and dust. A selector switch suited for specialized vehicles and other harsh environments.
[Features]
· Shuts out breakdown-causing sand and dust.
· Accurate controls under high operation load.
· Uses #187 tab soldered terminals.
· Many types of push button switches, selector switches, and unique-screw terminal sockets available.
· IP66 protective construction (IEC60529).
Part Number |
---|
MW1S-2L2 |
MW1S-2Y2 |
MW1S-3L2 |
MW1S-3Y2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notch number | Operating part shape | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|
฿ 1,855.00 ฿ 1,309.44 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2 | Lever Type | 90 | ||
฿ 1,855.00 ฿ 1,113.19 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | 2 | Arrow shape | 90 | ||
฿ 1,855.00 ฿ 1,309.44 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 3 | Lever Type | 55 | ||
฿ 1,855.00 ฿ 1,113.19 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | 3 | Arrow shape | 55 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | Contact configuration (key lock, selector) | 2c | With key | NA |
Suspend/Return | Stop each position | Protection function (environmentally resistant) | IP66 | Dimension vertical(mm) | 32 |
Dimension width(mm) | 32 | Dimension depth(mm) | 67.4 | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 8 | Contact | Silver | Note | Please refer to the catalog for the notch position/ contact operation, etc. |
How can we improve?
How can we improve?