(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Watt box design each output can be utilized within the total output power
[Features]
· 100V/200V wide input multi output low cost type.
· Compatible with applications that require measuring devices and compact shapes.
· Thin shape: Approximately 1 inch (26 mm).
· CH1 output is isolated from CH2 and 3.
Product picture of LWT-H Series
• 26mm height
• Outputs 2 and 3 isolated from output 1
• Universal Input (85 - 265VAC)
• Low Profi le
• Wattbox design on LWT
Model | LWT15H | LWT30H | LWT50H | |
---|---|---|---|---|
Max Output Power (typ) | W | 17 | 30 | 50 |
Effi ciency (Typ) | % | 72 | 73 | 72 |
AC Input Voltage range | - | 85 - 265VAC (47 - 440Hz) | ||
DC Input Voltage range | - | 110 - 350VDC | 110 - 330VDC | |
Input Current Typ (100/200VAC) | A | 0.4/0.22 | 0.7/0.42 | 1.2/0/7 |
Inrush Current (110/200VAC) | A | 14/28 | 16/32 | 16/32 |
Output 1 Voltage Adjustment | - | 5V: 5 to 5.25V, 12V: 12 to 12.6V, 15V: 15V to 15.75V | ||
Output Voltage Accuracy | - | Output 2 & 3 ±5% | ||
Temperature Coeffi cient | - | Output 1 < 1%, Output 2 or 3, <2% at 0 - 60°C | ||
Line Regulation | - | 1% | ||
Load Regulation | - | 2% | ||
Ripple & Noise | - | Output 1: 100mV, Outputs 2 & 3: 150mV | ||
Overcurrent Protection | - | >105% | ||
Overvoltage Protection | V | Main output only: 5.75 - 6.75V, manual reset | ||
Hold Up Time (Typ at 100VAC) | ms | 20 | ||
Series Operation | - | Possible | ||
Operating Temperature | - | LWT: 0°C to +60°C, derate as follows: 40°C: 100%, 50°C: 80%, 60°C: 60% | ||
Storage Temperature | °C | -30 to +85°C | ||
Operating Humidity | - | 30 - 90% RH (Non condensing) | ||
Storage Humidity | - | 10 - 95% RH (Non condensing) | ||
Cooling | - | Convection | ||
Withstand Voltage | - | Input to Gnd 2kVAC Input to Output 3kVAC (20mA) | ||
Isolation Resistance | - | >100M at 25C & 70%RH, Output to Ground 500VDC | ||
Vibration (non operating) | - | 10-55Hz(1 min) <19.6m/s2 (1 hr) | ||
Shock | - | 196.1m/s2 | ||
Safety Agency Approvals | - | UL60950-1, CSA60950-1, EN60950-1, CE LVD | ||
Conducted EMI | - | VDE Class B, FCC Class B | ||
Weight (Typ) | g | 220 | 300 | 400 |
Size (WxHxD) | mm | Please refer to outline drawings | ||
Warranty | - | One Year |
Outline drawing of LWT15H
Outline drawing of LWT30H
Outline drawing of LWT50H
Part Number |
---|
LWT50H-522 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (W) | Dimension height (mm) | Dimension depth (mm) | Rated output current for DC 5 V (A) | Rated output current for DC 15 V (A) | Rated Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,987.81 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | 10 | 50 | 97 | 160 | 8 | 1.5 | CH1:5/CH2:+12/CH3:-12 |
Loading...
Shape | Open frame | Number of Outputs | Three output | Input Voltage | AC85 to 265 V/DC110 to 330V |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Representative Standard | CE / UL / CSA | Dimension width(mm) | 27 |
Please check the type/dimensions/specifications of the part LWT50H-522 in the Switching Power Supplies LWT-H Series Unit Type series.
Part Number |
---|
LWT15H-5FF |
LWT30H-522 |
LWT30H-525 |
LWT30H-5FF |
LWT50H-525 |
LWT50H-5FF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Capacity (W) | Dimension height (mm) | Dimension depth (mm) | Rated output current for DC 5 V (A) | Rated output current for DC 15 V (A) | Rated Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,084.21 | 1 Piece(s) | 3 Day(s) | 10 | 15 | 60 | 128 | 3 | 0.6 | CH1:5/CH2:+15/CH3:-15 | ||
฿ 6,885.29 | 1 Piece(s) | Same day | 10 | 30 | 70 | 160 | 5 | 1.2 | CH1:5/CH2:+12/CH3:-12 | ||
฿ 3,023.23 | 1 Piece(s) | 3 Day(s) | - | 30 | 70 | 160 | 5 | 1.2 | CH1:5/CH2:+12/CH3:-5 | ||
฿ 3,023.23 | 1 Piece(s) | 3 Day(s) | - | 30 | 70 | 160 | 5 | 1.2 | CH1:5/CH2:+15/CH3:-15 | ||
฿ 4,051.52 | 1 Piece(s) | 3 Day(s) | - | 50 | 97 | 160 | 8 | 1.5 | CH1:5/CH2:+12/CH3:-5 | ||
฿ 9,269.32 | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 97 | 160 | 8 | 1.5 | CH1:5/CH2:+15/CH3:-15 |
How can we improve?
How can we improve?