Unit type power supply JWT series

Brand :
TDK-LAMBDA
Caution
- [Information for recommended related products]
Cable Clamp with Urethane to Save Space
Dsub Connector Harness (Molded)
Product Description
[Features]
· Three output unit power supply compliant with harmonic current regulation
· Compliant with CE marking.
· 100V/200V wide input multi-output low cost type.
· Supports a wide range of applications from FA industrial equipment to chemical analyzers.
· Remote ON/OFF control: Optional.
JWT Series: Triple Output Industrial Power Supplies

Product picture of JWT Series
JWT Features and Benefits
| Features | Benefits |
|---|---|
| • VDE01 60 Approved | • No Additional Approvals Needed |
| • 5 Year Warranty | • Lower Cost of Ownership |
| • Power Factor Corrected | • Supports Global Use |
| • Level B EMI | • Assists Systems Compliance |
Specifications of JWT Series
| ITEMS | JWT75 | |
|---|---|---|
| Max Output Power | W | 75 |
| Efficiency (Typ) | % | 72 |
| Input Voltage range | - | 85 - 265VAC (47 - 63Hz) or 120 - 330VDC |
| Input Current Typ | A | 1.2 / 0.6 |
| Inrush Current | A | 14A at 100VAC, 28A at 200VAC input |
| Power Factor | - | Meets EN61000-3-2 |
| Output Voltage Accuracy | - | V1 variable, V2 & V3 +/-5% |
| Temperature Coefficient | - | V1 & V2 <0.02%/ºC, V3 <0.03%/ºC |
| Overcurrent Protection | - | >105% |
| Overvoltage Protection | V | Main output only: 5.7 - 7V |
| Hold Up Time (Typ) | ms | 20 |
| Leakage Current | - | 0.75mA Max, 0.44mA typical at 230VAC |
| Operating Temperature | - | -10ºC to +65ºC, derate linearly to 50% load from 50ºC to 65ºC -10ºC to +50ºC, derate linearly to 60% load from 40ºC to 50ºC with cover |
| Storage Temperature | ºC | -30 to +85 |
| Humidity | - | 30 - 90% RH (operating), 10 - 95% RH (non operating) |
| Cooling | - | Convection |
| Withstand Voltage | - | Input to Ground 2kVAC (20mA), Input to Output 3kVAC (20mA), Output to Ground 500VAC (100mA) for 1 min. |
| Isolation Resistance | - | >100M at 25ºC & 70%RH, Output to Ground 500VDC |
| Vibration (non operating) | - | 10 - 55Hz (1 minute sweep), 196m/s2 constant X, Y, Z 1 hour |
| Shock | - | <196.1m/s2 |
| Safety Agency Approvals | - | UL/CSA60950-1, EN60950, VDE0160, CE Mark, Built to meet DENTORI |
| Conducted & Radiated EMI | - | EN55011 / EN55022-B, FCC Class B, VCCI-B |
| Weight (Typ) | g | 600 |
| Size (WxHxD) | mm | 42 x 92 x 188 |
| Warranty | - | 5 Years |
JWT Options
| Suffix | Description |
|---|---|
| Blank | Screw terminals, no cover |
| /A | Screw terminals, cover (Standard US stock item) |
| /B | Molex terminals, no cover |
| /C | Molex terminals, cover |
| /R | Remote On / Off |
| Example | JWT75-525/RC |
Outline Drawing of JWT Series

Outline drawing of JWT Series