1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø30 HN2P Type Rectangular Display Light (HN2P-1H4A)

SIGNAL TOWER BUZZER PILOT LAMP

ø30 HN2P Type Rectangular Display Light (HN2P-1H4A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body is a ø30 round body to facilitate an easy panel cut.
· The vertical and horizontal pitch of 40 mm enables combination close-fit mounting.
· An LED illumination type and incandescent bulb illumination type are available.
· Equipped with a super bright LED bulb (LED illumination type).
· Complete with IP40 (IEC60529) and IP65 (IEC60529) protective structures.
· The flange size is □40 mm.
· Name plate display using a film is possible (film provided by the customer).

Part Number
HN2P-1H4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Protection function (environmentally resistant) Dimension depth
(mm)
Specifications Features Note

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] Amber[Other] AC100/110V[Available] IP4080.3Enclosed typeNA-

Loading...

  1. 1

Basic Information

Mounting Hole Size φ30.5 Shape Corner. Light Source LED
Dimension vertical(mm) 39.6 Dimension width(mm) 39.6 Shape Flat Type