(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The main body is a ø30 round body to facilitate an easy panel cut.
· The vertical and horizontal pitch of 40 mm enables combination close-fit mounting.
· An LED illumination type and incandescent bulb illumination type are available.
· Equipped with a super bright LED bulb (LED illumination type).
· Complete with IP40 (IEC60529) and IP65 (IEC60529) protective structures.
· The flange size is □40 mm.
· Name plate display using a film is possible (film provided by the customer).
Part Number |
---|
HN2P-1H4R |
HN2P-1M4R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension depth (mm) | Specifications | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,647.00 ฿ 1,868.25 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Red] Red. | [Other] AC100/110V | [Available] IP40 | 80.3 | Enclosed type | NA | - | ||
฿ 2,330.00 ฿ 1,644.75 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Red] Red. | [Other] AC200/220V | [Available] IP40 | 80.3 | Enclosed type | NA | - |
Loading...
Mounting Hole Size | φ30.5 | Shape | Corner. | Light Source | LED |
---|---|---|---|---|---|
Dimension vertical(mm) | 39.6 | Dimension width(mm) | 39.6 | Shape | Flat Type |
How can we improve?
How can we improve?