1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Unit Pilot Light (EPN118C)

SIGNAL TOWER BUZZER PILOT LAMP

Control Unit Pilot Light (EPN118C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A modular pilot light which can be mounted to explosion proof and pressure resistant containers with explosion proof performance up to d2G4 levels.

Part Number
EPN118C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Dimension depth
(mm)
Input type Terminal shape Note

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] Transparency[Other] AC100/110V126Transformer typeM3.5 screw terminalThe transformer is also available manufactured in special voltage specifications other than the listed primary voltage.

Loading...

  1. 1

Basic Information

Shape Circular. Light Source Light Bulb Dimension vertical(mm) 42
Dimension width(mm) 38 Specifications Electric bulb/built-in type Features Glass lens
Shape Flat Type Lamp socket E12/15