HE5B Type Enable Switch

Caution
Product Description
A 2-contact 3-position switch, useful as a small teach pendant. ø16 round-hole mounting (for thumb)
[Features]
· Ergonomic 3-position OFF-ON-OFF control to prevent accidents.
· Snap-action switch provides quick, easy switching from position 1 to 2, making detection of position 2 easy.
· Transition from position 2 to 3 is heavier and precise.
· Lightening the hold force at position 2 provides for better control over long periods of time.
· Grip switch housing available for use as a grip switch.
· Push down to turn OFF (position 3), remove to turn OFF (position 1). It will not turn off in between (IEC60204-1: 9.2.5.8, IEC60947-5-8: 7.1.9).
· Three-position switch contact/two contacts for safe duplexing.
· IP65 waterproof construction.