HE2G Type Grip Switch

Caution
Product Description
Compact, lightweight grip switch that fits in your hand. Duplexed construction for safety.
[Features]
· HE2G type features an IEC/EN60947-5-8-certified HE2B enable switch (3-position switch).
· A full lineup of types with control switches suited for a variety of applications.
· Internal connector and solder-terminal types available to save on internal wiring.
· Ergonomic grip shape that fits right in your hand for light, easy control.
· Lightweight (approx. 140 g, HE2G-21SH type), compact size, and easy to hold even for those with small hands, making it useful in smaller work areas.
· Lighter operational load on position 2 (ON) reduces the burden during long work sessions.
· When moving from position 1 (OFF) to position 2 (ON), the switch requires approximately 50% of the HE1G grip switch's load when moving and staying in position.
· The 3 positions can be clearly felt with light, tactile clicks, making it easy to go from position 1 (OFF) to position 2 (ON).
· The actuator, which uses button control to turn the enable contact ON/OFF, is duplexed using a unique feature.
· Use with a safety module or safety controller to detect discrepancies in 2 contact points, providing category-4 error detection.