(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A stop switch for machines and devices that need a partial-stop feature
Part Number |
---|
AB6E-3BV01PY |
AB6E-3BV02PY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Contact configuration details |
---|---|---|---|---|---|---|---|
฿ 353.34 ฿ 212.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 1b | Main contact 1b | ||
฿ 381.67 ฿ 229.12 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 2b | Main contact 2b |
Loading...
Mounting Hole | φ 16.2 | Shape | Round | Push button operation | Push to lock, pull or turn to reset |
---|---|---|---|---|---|
Button color | Yellow | Terminal shape | Solder terminal | Guard included | NA |
Dimension depth(mm) | 40.1 | Protection function (environmentally resistant) | IP65 | Representative Standard | UL / CUL / CCC / CSA |
Dimension width(mm) | 30 | Dimension vertical(mm) | 30 | Current Capacity at VAC 125(A) | 5 |
Current Capacity at VDC 30(A) | 2 | Specifications | Integrated shape | Button shape | Medium-Sized |
Lock removing method | NA | Note | The button color is yellow. Please do not use as an emergency stop switch |
How can we improve?
How can we improve?