(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A rubber bushing for control boxes. [Application]Can be used for wiring holes, control panels, etc.
Part Number |
---|
GB-2 |
GB-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Dimensions (mm) | Box type | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 38.34 ฿ 32.86 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 98 Day(s) | Cable Part | Outer Diameter (φ30) / Internal Diameter (φ16) | 1 / 2-point type | Compatible knockout hole corresponds to φ20 or φ22 hole. | ||
฿ 43.00 ฿ 37.14 | CONTROL CONSOLE | 1 Piece(s) | Quote | - | Outer Diameter (φ38) / Internal Diameter (φ20) | 3 / 4 / 5-point type | Compatible knockout hole corresponds to φ27 hole. |
Loading...
Color | Black | Application | For prevention lead-in wire damage | Compatible Model | KGNW type / KGN type |
---|
How can we improve?
How can we improve?