1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series Illuminated Selector Switch, Round (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 H6 Series Illuminated Selector Switch, Round
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 H6 series illuminated selector switch, round

[Features]
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TUV Rhineland certified).

 
Part Number
HA1F-21C51S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Illumination color/button color Operating Voltage
(V)

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1c2[Return] Right return32Silver90BlueDC5

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ 16.2
Illumination LED With key NA Terminal shape Solder terminal/tab terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 24
Dimension width(mm) 24 Dimension depth(mm) 64.5 Lock removing method Available