(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 H6 series illuminated selector switch, round
[Features]
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TUV Rhineland certified).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC12 | ||
฿ 755.00 ฿ 647.11 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC24 | ||
฿ 1,741.67 ฿ 1,229.27 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC12 | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Amber | AC/DC24 | ||
฿ 1,640.00 ฿ 1,405.64 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Red | AC/DC24 | ||
฿ 1,863.00 ฿ 1,315.28 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 0.1 | 0.1 | Gold | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC24 | ||
฿ 1,510.00 ฿ 1,294.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC24 | ||
฿ 1,510.00 ฿ 1,294.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Amber | AC/DC24 | ||
฿ 1,475.00 ฿ 1,264.22 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Green | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | 3 | 2 | Silver | 90 | Yellow | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Amber | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Green | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Pure White | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Red | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Blue | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Yellow | DC5 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Amber | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Green | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Pure White | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Red | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Blue | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Yellow | AC/DC12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Amber | AC/DC24 | ||
฿ 1,633.00 ฿ 1,399.97 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Green | AC/DC24 | ||
฿ 1,627.00 ฿ 1,394.34 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Pure White | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Red | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Blue | AC/DC24 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | 0.1 | 0.1 | Gold | 45 | Yellow | AC/DC24 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | LED | With key | NA | Terminal shape | Solder terminal/tab terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 24 |
Dimension width(mm) | 24 | Dimension depth(mm) | 64.5 | Lock removing method | Available |
How can we improve?
How can we improve?