1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Series 1 Signal Contacts【5-10 Pieces Per Package】

CONNECTOR

Series 1 Signal Contacts
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 317.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Based on the successful and popular standard CPC series, these fully sealed IP65 power connectors utilise precision-formed Powerband contacts that offer a rating of up to 45A for single contacts, in isolation. Manufactured from high strength, impact resistant thermoplastic, rated UL94V-0, these connectors offer an economical, environmentally sealed solution.

 
Part Number
1-66099-5 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConnector series initials A/B/C Applicable pin/contact Number of Poles Application Rated Current
(A)
Connection direction Protection function (environmentally resistant) Applicable wire range
(AWG)
Applicable wire range
(mm2)
Contact plating Features Packing Type Insulation coating outer diameter
(mm)
Material Finish Hand tool model number Number with packs
(Piece)
Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Wire coating outer diameter
(mm)
Material/surface treatment Applicable tools model number Special Notes

฿ 317.57

฿ 222.43

CONNECTOR 1 Pack(s)

10 Pieces Per Package

Same day 10A/B/CCPCMale-----18 ~ 160.8 ~ 1.4Without Special NotesPrecision Molding / Size 16 / Pin Diameter 1.57 mmLoose Shape2.03 ~ 2.54BrassLead-Free58495-1 / 91505-1 / 91523-1-----466325-□ / 466906-1The insulation coated crimp (including barrel) diameter should be under 3.18 mm.

Loading...

  1. 1

Basic Information

Wire connection method Crimp

Please check the type/dimensions/specifications of the part 1-66099-5 in the Series 1 Signal Contacts series.

Products with similar specification

Part Number
1-66101-9
66183-1
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConnector series initials A/B/C Applicable pin/contact Number of Poles Application Rated Current
(A)
Connection direction Protection function (environmentally resistant) Applicable wire range
(AWG)
Applicable wire range
(mm2)
Contact plating Features Packing Type Insulation coating outer diameter
(mm)
Material Finish Hand tool model number Number with packs
(Piece)
Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Wire coating outer diameter
(mm)
Material/surface treatment Applicable tools model number Special Notes

฿ 329.84

1 Pack(s)

10 Pieces Per Package

Same day 10--[Other] Female (socket)1Cable Connection13StraightNA----------18-160.8-1.42.03-2.54Brass/glossy tin plating--

฿ 446.34

1 Pack(s)

5 Pieces Per Package

8 Day(s) -A/B/CCPCFemale-----26 ~ 200.12 ~ 0.60Gold 0.76 μmPrecision Molding / Size 16Loose ShapeWithout Special NotesCopper AlloyGold-plated / NickelWithout Special Notes100------