1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HCN Series Connectors

CONNECTOR

HCN Series Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An HCN Series connector.

Part Number
HCN-(S)4LFDG+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999.00

CONNECTOR 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Connector Shape Square Connector series initials G/H/I G/H/I HCN
Number Of Pins 4 Application For interface Allowable Current(A) 4
Allowable Voltage(V) AC1000 Wire connection method Pressure Welding Connection direction Right Angle
Protection function (environmentally resistant) NA Allowable current details(A) Power supply: 4 A, signal: 0.3 A