1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Unit, Cam Switch

Control Unit, Cam Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A full set of 25 standard circuits.
· Combine cams with stacking contact blocks to support any type of contact configuration.
· 4 types of replaceable handles.

Part Number
EC-124-P1B-C1017
EC-129-F1B-C1001
EC-129-P1B-C1001
EC-129-P1B-C1002
EC-129-S1B-C1001
EC-129-Y1B-C1001SALE
EC-129-Y1B-C1002
EC-129-Y1B-C1013
EC-134-P1B-C1016
EC-134-S1B-C1005SALE
EC-134-Y1B-C1005SALE
EC-134-Y1B-C1016
EC-134RR-P1B-C1008SALE
EC-134RR-P1B-C1010
EC-134RR-S1B-C1008SALE
EC-134RR-S1B-C1010
EC-134RR-Y1B-C1008
EC-134RR-Y1B-C1010
EC-229-P1B-C2001
EC-229-Y1B-C2001
EC-234-P1B-C2004
EC-234-S1B-C2004
EC-234-Y1B-C2004SALE
EC-234RR-P1B-C2006
EC-234RR-Y1B-C2006
EC-244-F1B-C2008
EC-244-P1B-C2008
EC-244-S1B-C2008
EC-244-Y1B-C2008SALE
EC-329-S1B-C3001
EC-329-Y1B-C3001
EC-334-S1B-C3005
EC-334-Y1B-C3005
EC-349-Y1B-C3008
EC-353-Y1B-C3016SALE
EC-363-Y1B-C3013
EC-364-Y1B-C3004
EC-449-Y1B-C4007
EC-484-S1B-C4002
EC-484-Y1B-C4002
EC-6123-Y1B-C6002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotch number Suspend/Return Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Features

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position130Each position stop typeP handle45Circuit number: C1017

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position130Each position stop typeF handle90Circuit number: C1001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position130Each position stop typeP handle90Circuit number: C1001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position130Each position stop typeP handle90Circuit number: C1002

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position110Each position stop typeS handle90Circuit number: C1001

฿ 4,240.00

฿ 2,993.02

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position110Each position stop typeY handle90Circuit number: C1001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position110Each position stop typeY handle90Circuit number: C1002

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position110Each position stop typeY handle90Circuit number: C1013

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position130Each position stop typeP handle45Circuit number: C1016

฿ 4,240.00

฿ 2,993.02

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position110Each position stop typeS handle45Circuit number: C1005

฿ 4,240.00

฿ 2,993.02

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position110Each position stop typeY handle45Circuit number: C1005

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position110Each position stop typeY handle45Circuit number: C1016

฿ 4,240.00

฿ 2,993.02

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return130Spring-Return TypeP handle45Circuit number: C1008

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return130Spring-Return TypeP handle45Circuit number: C1010

฿ 4,240.00

฿ 2,993.02

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return110Spring-Return TypeS handle45Circuit number: C1008

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return110Spring-Return TypeS handle45Circuit number: C1010

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return110Spring-Return TypeY handle45Circuit number: C1008

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return110Spring-Return TypeY handle45Circuit number: C1010

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position122Each position stop typeP handle90Circuit number: C2001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position122Each position stop typeY handle90Circuit number: C2001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position122Each position stop typeP handle45Circuit number: C2004

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position122Each position stop typeS handle45Circuit number: C2004

฿ 4,840.00

฿ 3,416.56

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position122Each position stop typeY handle45Circuit number: C2004

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return122Spring-Return TypeP handle45Circuit number: C2006

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3[Return] Both return122Spring-Return TypeY handle45Circuit number: C2006

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 4Stop each position122Each position stop typeF handle45Circuit number: C2008

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 4Stop each position122Each position stop typeP handle45Circuit number: C2008

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 4Stop each position122Each position stop typeS handle45Circuit number: C2008

฿ 4,840.00

฿ 3,416.56

DISPLAY TIMER CALENDER 1 Piece(s) Quote 4Stop each position122Each position stop typeY handle45Circuit number: C2008

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position134Each position stop typeS handle90Circuit number: C3001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 2Stop each position134Each position stop typeY handle90Circuit number: C3001

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position134Each position stop typeS handle45Circuit number: C3005

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 3Stop each position134Each position stop typeY handle45Circuit number: C3005

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 4Stop each position134Each position stop typeY handle90Circuit number: C3008

฿ 5,307.00

฿ 3,745.68

DISPLAY TIMER CALENDER 1 Piece(s) Quote 5Stop each position134Each position stop typeY handle30Circuit number: C3016

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote [Other] 6Stop each position134Each position stop typeY handle30Circuit number: C3013

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote [Other] 6Stop each position134Each position stop typeY handle45Circuit number: C3004

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote 4Stop each position146Each position stop typeY handle90Circuit number: C4007

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote [Other] 8Stop each position146Each position stop typeS handle45Circuit number: C4002

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote [Other] 8Stop each position146Each position stop typeY handle45Circuit number: C4002

฿ 100.00

DISPLAY TIMER CALENDER 1 Piece(s) Quote [Other] 12Stop each position170Each position stop typeY handle30Circuit number: C6002

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole M30
Illumination NA With key NA Dimension vertical(mm) 61
Dimension width(mm) 49 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Silver Lock removing method NA Special notes Reference to catalog required (circuit number)