HR2S Type Safety Relay Module

Caution
Product Description
[Features]
· Easy to use thanks to its compact design and improved maintainability.
· Corresponds to ENISO 13849-1 performance level, category 4.
· Capable of safety switch connections in categories 2 and 3, and of light curtain connections in category 2 (Type2) and category 4 (Type4) (HR2S-301P type only).
· The spring terminal employs a detachable type terminal block.
· Detection of connection troubles by the connector cover mechanism.
· A compact design with a width of 22.5 mm.
· An auxiliary output (NC contacts) can be used for status check.
· Verification by TÜV SÜD.