(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pilot Light Units Attachable to Explosion-proof Containers Labeled d2G4 Class or Lower
Part Number |
---|
EBN102B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Button shape | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | Momentary | Black | 2b | NA | 94 | 35 | 35 | Flat Type | 2b |
Loading...
Shape | Round | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 10 | Note | Please note that the control unit as a single unit is not explosion-proof. |
How can we improve?
How can we improve?