HS1L Safety Switch with Solenoid

Caution
Product Description
Best for doors that are large, heavy, or have powerful locks
[Features]
· Actuator is shared with the HS1E type (lock strength: 3000N).
· 6 internal contact points and the same external and mounting dimensions as the HS1E type.
· External dimensions: 35 × 104 × 129 mm.
· Monitors the door open/close and lock status separately, supporting a variety of needs.
· Improved solenoid unit cuts current use by 32%, saving energy (compared to HS1E type).
· Manual unlocking key and display light (LED) included standard.
· Manual unlocking key lets you unlock it manually in case of power outage or during maintenance.
· Display light runs on its own circuit, letting you use it for any application you need.
· Spring lock types that trigger a solenoid to unlock the door, or solenoid lock types that trigger a solenoid to lock it, are available.
· M3 terminal screws used in wiring.
· For use in temperatures from -20°C to +55°C.