1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HS5D Type Safety Switch (HS5D-02RN)

SWITCH UNIT

HS5D Type Safety Switch (HS5D-02RN)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes a feature that detects whether the operational head is removed, providing extra safety

[Features]
· Includes a feature that detects whether the operational head is removed. If it is removed, it turns the main circuit (11-12) OFF.
· Same size as the 2-contact type (HS5B type) while providing 3 contacts: a pair of duplexed contact plus one monitor contact.
· Small size (30 × 30 × 91 mm) actuator, shared with the HS5B/5E type, can be installed in tight spaces.
· Dual-layer insulation construction eliminates the need for ground wiring.
· Changes in operational head mounting direction allow 8 actuator insertion patterns, allowing for a variety of installations.
· IP67 (IEC60529) protective construction on the contacts.
· The NC contacts use actuators with direct-open functionality (IEC/EN60947-5-1), and M3 terminal screws are used to prevent deactivation (ISO14119, EN1088) and make wiring easier.
· Gold-plated contacts deal with microscopic loads.

 
Part Number
HS5D-02RN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Contact Configuration Conduit opening size

฿ 1,906.67

฿ 1,416.47

SWITCH UNIT 1 Piece(s) Same day Plastic operation head2NCG 1/2

Loading...

  1. 1

Basic Information

Type Safety Switch Current Capacity at VAC 125(A) 10 Current Capacity at VDC 30(A) 8
Main Body Color Red/ gray Protective structure (IP) IP67 Conforming wire size(mm2) 0.5–1.5
Representative Standard CUL/CSA/UL/TUV/CE

Please check the type/dimensions/specifications of the part HS5D-02RN in the HS5D Type Safety Switch series.

Products with similar specification

Part Number
HS5D-02RNM
HS5D-02RNP
HS5D-02ZRN
HS5D-02ZRNM
HS5D-02ZRNP
HS5D-03RN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Contact Configuration Conduit opening size

฿ 1,906.67

1 Piece(s) 98 Day(s) Plastic operation head2NCM 20

฿ 1,906.67

1 Piece(s) 98 Day(s) Plastic operation head2NCPG 13.5

฿ 2,345.00

1 Piece(s) Same day Metal operation head2NCG 1/2

฿ 2,345.00

1 Piece(s) 98 Day(s) Metal operation head2NCM 20

฿ 2,345.00

1 Piece(s) Quote Metal operation head2NCPG 13.5

฿ 2,078.34

1 Piece(s) Same day Plastic operation head3NCG 1/2