1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Switch Conduit Hole Plug

PUSH-BUTTON SWITCH

Safety Switch Conduit Hole Plug
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Conduit Port Plug for HS1L, HS1E, HS1E (triple circuit type), HS2B series
・Conduit opening size: G 1/2

 
Part Number
HS9Z-P1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 203.00

฿ 174.30

PUSH-BUTTON SWITCH 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Application Safety switch Specifications Plug for conduit opening Conduit opening size G 1/2
Compatible Model HS1L, HS1E, HS1E (triple circuit type), HS2B