ø16 AP Series Miniature Pilot Light

Brand :
IDEC

Caution

    Product Description

    BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type

    [Features]
    · BA9S base IDECLSTD type LED bulb is used as the light bulb.
    · 7 illumination colors.
    · Red, green, amber, yellow, milk white, blue, pure white.
    · Complete with screw terminal type and tab terminal (also used for soldering).
    · The protective structure is IP65.
    · External resistance not required.
    · Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AP6DS52G | ø16 AP Series Miniature Pilot Light | IDEC | MISUMI Thailand