1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 AP Series Miniature Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

ø16 AP Series Miniature Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type

[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).

 
Part Number
AP6GS54A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

฿ 518.34

฿ 311.11

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day Elongated[Other] AmberAC/DC24V182440Plastic lock nut ringExternally mounted resistor is not requiredFlat TypeSolder/tab terminalLSTDBlack

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2 Protection function (environmentally resistant) IP65 Light Source LED

Please check the type/dimensions/specifications of the part AP6GS54A in the ø16 AP Series Miniature Pilot Light series.

Products with similar specification

Part Number
AP6DS52MG
AP6DS52MPW
AP6DS52MR
AP6GS54G
AP6GS54MA
AP6GS54MG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

฿ 9,999.00

1 Piece(s) 61 Day(s) [Round] RoundGreen[Other] AC/DC6V17.817.860.4--Lens shape (Ring type)×Screw terminal type--

฿ 9,999.00

1 Piece(s) 61 Day(s) [Round] Round[White] Pure White[Other] AC/DC6V17.817.860.4--Lens shape (Ring type)×Screw terminal type--

฿ 9,999.00

1 Piece(s) 61 Day(s) [Round] Round[Red] Red[Other] AC/DC6V17.817.860.4--Lens shape (Ring type)×Screw terminal type--

฿ 518.34

1 Piece(s) Same day ElongatedGreenAC/DC24V182440Plastic lock nut ringExternally mounted resistor is not requiredFlat TypeSolder/tab terminalLSTDBlack

฿ 518.00

1 Piece(s) Quote Elongated[Other] AmberAC/DC24V182448.5Hex nut ringExternally mounted resistor is not requiredFlat TypeM2.6 screw terminalLSTDBlack

฿ 518.00

1 Piece(s) Quote ElongatedGreenAC/DC24V182448.5Hex nut ringExternally mounted resistor is not requiredFlat TypeM2.6 screw terminalLSTDBlack