(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type
[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).
Part Number |
---|
AP6QS52MPW |
AP6QS53MPW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape | With 3-direction barrier | Terminal shape | Built-in LED specifications | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,050.00 ฿ 899.96 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square] Corner. | [White] Pure White | [Other] AC/DC6V | 18 | 18 | 48.5 | Hex nut ring | Externally mounted resistor is not required | Flat Type | × | M2.6 screw terminal | LSTD | Black | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square] Corner. | [White] Pure White | [Other] AC/DC12V | 18 | 18 | 48.5 | Hex nut ring | Externally mounted resistor is not required | Flat Type | × | M2.6 screw terminal | LSTD | Black |
Loading...
Mounting Hole Size | φ 16.2 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|
How can we improve?
How can we improve?