1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 AP Series Miniature Pilot Light (Part Number)

ø16 AP Series Miniature Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type

[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).

 
Part Number
AP6MS52WG
AP6MS53WG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

฿ 9,999.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 61 Day(s) [Round] RoundGreen[Other] AC/DC6V17.817.840--Flat Type (Ring type)×Solder tab terminal--

฿ 9,999.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 61 Day(s) [Round] RoundGreen[Other] AC/DC12V17.817.840--Flat Type (Ring type)×Solder tab terminal--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2 Protection function (environmentally resistant) IP65 Light Source LED